Aluminum casing for wall mounting 1455【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1455DF
1455DFBK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Type (manufacturer type)

20.00 €

2 Pieces Per Package

1 pack Available 12 Days Clear1455DF

21.12 €

2 Pieces Per Package

1 pack Available 12 Days Black1455DFBK

Loading...

  1. 1

Basic information

Dimension width W(mm) 12.7 Dimension vertical H(mm) 30 Case features wallmount option
Material Aluminium Product size (length)(mm) 42 Product type Universal enclosure
RoHS-compliant Yes

Tech Support