D-SUB receptacles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D25S13A4GL00LF
D37S13A4GX00LF
DB25S064TLF
DE09S064TLF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connection angle
(°)
Connector features Connector type Contact material Manufacturer part # Number of pins Temperature range
(°C)

5.23 €

1 Available 3 Days Print90+ snap hook|+ clearance holeSocket. horizontal mountPhosphor bronzeD25S13A4GL00LF25-55 °C - +125

5.01 €

1 Available 3 Days Print90+ snap hook|+ clearance holeSocket. horizontal mountPhosphor bronzeD37S13A4GX00LF37-55 °C - +125

1.85 €

1 3 Days Solder bucket180+ clearance holeSocket. straightCopper alloyDB25S064TLF25-55 - 125

1.33 €

1 Available 3 Days Solder bucket180+ clearance holeSocket. straightCopper alloyDE09S064TLF9-55 - 125

Loading...

  1. 1

Basic information

Contact surface Gold on nickel No. of rows 2 Product type D-SUB receptacles
Type (manufacturer type) D-SUB

Tech Support