Pre-fab braid pins (741213)

Pre-fab braid pins 741213
  • Volume Discount

Product Details:

Manufacturer part number: 741213

Brand: TRU COMPONENTS

Price: 1.33

Delivery time: 3 Days


Technical Data:

AWG: 26

AWG max.: 26

AWG (min.): 26

Case material: PBT

Colour: Red|Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

741213

Part Number
741213
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG AWG max. AWG (min.) Case material Colour Compatible with (details) Connector type Contact material Contact spacing
(mm)
Cross section
(mm²)
Insulation material Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days 262626PBTRed|Black26Socket. straightCopper alloy2.540.14PVC74121380--4525002741213

Loading...

  1. 1

Basic information

Connection (components) Open end cable Connectors wire-to-board Industrial goods No
No. of rows 1 Product type Pre-fab braid RoHS-compliant Yes

This page is Pre-fab braid pins, part number 741213.
You can find the detail information about specifications and dimensions on part number 741213.

Variation of this product

Part Number
1244004
1244005
1244006
741221
741230
741256
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG AWG max. AWG (min.) Case material Colour Compatible with (details) Connector type Contact material Contact spacing
(mm)
Cross section
(mm²)
Insulation material Manufacturer part # Max. temperature
(°C)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Pins per row Product size (length)
(mm)
Total number of pins Type (manufacturer type)

1.33 €

1 Available 3 Days 262626PBTRed|Black|White|Yellow26Socket. straightCopper alloy2.540.14PVC124400480--45450041244004

1.53 €

1 Available 3 Days 262626PBTRed|Black|White|Yellow|Green26Socket. straightCopper alloy2.540.14PVC124400580--45550051244005

3.40 €

1 Available 3 Days 262626PBTRed|Black|White|Yellow|Green|Orange|Brown|Blue26Socket. straightCopper alloy2.540.14PVC124400680--4510500101244006

1.53 €

1 Available 3 Days ------Socket. straight|Pin strip. straight----741221-3230-32503741221

1.33 €

1 Available 3 Days ------Socket. straight|Pin strip. straight----741230-3230-52505741230

2.89 €

1 Available 3 Days ------Socket. straight|Pin strip. straight----741256-3230-82508741256

Tech Support