Manufacturer part number: 10010838
Brand: BKL ELECTRONIC
Price: 240.48 €
Delivery time: 3 Days
AWG max.: 26
Cable features: flexible core|Twin shield|Common shield|Halogen-free|Metal foild shield
Cross section (based on core number) (part 1 + 2): 8 x 0.128 mm²
Cross section (each core) (part 1): 0.128 mm²
Manufacturer part #: 10010838
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10010838
Part Number
|
---|
10010838 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | Cable features | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
240.48 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 26 | flexible core|Twin shield|Common shield|Halogen-free|Metal foild shield | 8 x 0.128 mm² | 0.128 | 10010838 | 6.50 | 10010838 |
Loading...
Colour | Orange | Insulation material | PVC | Max. frequency(MHz) | 600 |
---|---|---|---|---|---|
Network specification | CAT 7 | No. of leads (part 1)(x) | 8 | Packaged | Yes |
Product type | Network cable | RoHS-compliant | Yes | Shielding (network cable) | S/FTP |
Sold per metre | No |
This page is Network cable CAT 7, part number 10010838.
You can find the detail information about specifications and dimensions on part number 10010838.
Configure
Basic Attributes
AWG max.
Cable features
Cross section (based on core number) (part 1 + 2)
Cross section (each core) (part 1)(mm²)
Manufacturer part #
Outside diameter(mm)
Type (manufacturer type)
Optional Attributes
Part Number |
---|
10010810 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Cable features | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
224.08 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 23 | Twin shield|Common shield|Halogen-free|rigid core|Metal foild shield | 8 x 0.258 mm² | 0.258 | 10010810 | 7.40 | 10010810 |