• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Adhesive marker set refill

Adhesive marker set refill

Product Details:

Manufacturer part number: PMDR-2

Brand: PANDUIT

Price: 2.79

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMDR-2

Part Number
PMDR-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.79 €

1 3 Days

Loading...

  1. 1

Basic information

Material Polyamide Colour Blue|White Colour-coded Yes
Halogen-free Yes Imprint 2 Manufacturer part # PMDR-2
No. of markers 100 Pre-printed cable marker features self-adhesive Product type Adhesive marker set refill
Series (cable markers) PMD Suitable for Panduit PMD Type (pre-printed cable markers) Numbers

This page is Adhesive marker set refill, part number PMDR-2.
You can find the detail information about specifications and dimensions on part number PMDR-2.

Tech Support