• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

GTS cable tie gun

GTS cable tie gun
  • Volume Discount

Product Details:

Manufacturer part number: GTS - E

Brand: PANDUIT

Price: 409.93

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GTS - E

Part Number
GTS - E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

409.93 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Weight(g) 278 Cable tie width (min.)(mm) 1.80 Cable tie width (max.)(mm) 4.80
Colour Grey|Black Product size (length)(mm) 181 Product type Cable tie tool
Type (manufacturer type) GTS - E

This page is GTS cable tie gun, part number GTS - E.
You can find the detail information about specifications and dimensions on part number GTS - E.

Tech Support