PCB relay (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HF3FA/005-ZTF
HF3FA/012-ZTF
HF3FA/024-ZTF
HF32FA/005-HSL2 (610)
HF41F/005-ZST
HF41F/012-ZST
HF41F/024-ZST
HF46F-G/005-HS1
HF46F-G/024-HS1
HF49FD/012-1H12F
HF105F-1/012DT-1ZST (136)
HF105F-1/024DT-1ZST (136)
HF105F-1/240AT-1ZST (136)
HF115F/005-1HS3B(610)
HF115F/005-1ZS3B(610)
HF115F/005-2ZS4A(610)
HF115F/012-1HS3B(610)
HF115F/012-2ZS4A(610)
HF115F/024-1HS3B(610)
HF115F/024-2ZS4A(610)
HF115F-S/012-HSF
HF118F/005-1ZS1(136)
HF118F/012-1HS5(136)
HF118F/024-1HS5(136)
HF118F/024-1ZS1(136)
HF161F-W/012-HT
HFD2/005-S-D
HFD2/005-S-L2-D
HFD2/012-S-D
HFD2/012-S-L2-D
HFD2/024-S-D
HFD2/024-S-L2-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Contact material Contact type Control mode Creepage distance (coil/clips)
(mm)
Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Min. temperature
(°C)
Product size (length)
(mm)
Resistance (coil)
(Ω)
RoHS-compliant Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage (max.)
(V DC)
Switching capacity (max.)
(W)
Type (manufacturer type)

1.85 €

1 Available 3 Days 15.515.2-5AgSnO21 change-over|1 CO. SPDTmonostable. 1 coil--6.5+105-3.8-401970Yes10--30|277300|2770HF3FA/005-ZTF

1.85 €

1 Available 3 Days 15.515.2-12AgSnO21 change-over|1 CO. SPDTmonostable. 1 coil--15.6+105-9-4019400Yes10--30|277300|2770HF3FA/012-ZTF

1.85 €

1 Available 3 Days 15.515.2-24AgSnO21 change-over|1 CO. SPDTmonostable. 1 coil--31.2+105-18-40191600Yes10--30|277300|2770HF3FA/024-ZTF

1.85 €

1 Available 3 Days 12.310.1-5AgNi1 maker|1 NO. SPST-NOmonostable. 1 coil8-8.5+85-3.75-4017.6125Yes5--30|250150|1250HF32FA/005-HSL2 (610)

4.13 €

1 Available 3 Days 155-5AgSnO21 change-over|1 CO. SPDTmonostable. 1 coil8-7.5+85-3.5-4028147Yes6--125|400180|1500HF41F/005-ZST

3.61 €

1 Available 3 Days 155-12AgSnO21 change-over|1 CO. SPDTmonostable. 1 coil8-18+85-9-4028848Yes6--125|400180|1500HF41F/012-ZST

3.61 €

1 Available 3 Days 155-24AgSnO21 change-over|1 CO. SPDTmonostable. 1 coil8-36+85-18-40283390Yes6--125|400180|1500HF41F/024-ZST

2.89 €

1 Available 3 Days 15.37.2-5AgNi1 maker|1 CO. SPDTmonostable. 1 coil--6.5+85-3.75-4020.5125Yes10--30|277300|2770HF46F-G/005-HS1

1.53 €

1 Available 3 Days 15.37.2-24AgNi1 maker|1 CO. SPDTmonostable. 1 coil--31.2+85-18-4020.52880Yes10--30|277300|2770HF46F-G/024-HS1

2.89 €

1 Available 3 Days 12.55-12AgNi1 maker|1 NO. SPST-NOmonostable. 1 coil--14.4+85-8.4-40201200Yes5--30|250150|1250HF49FD/012-1H12F

4.45 €

1 Available 3 Days 2027.1-12AgSnO21 change-over|2 CO. DPDTmonostable. 1 coil--15.6+85-9-5532.3155Yes20--28|277560|4800HF105F-1/012DT-1ZST (136)

4.45 €

1 Available 3 Days 2027.1-24AgSnO21 change-over|2 CO. DPDTmonostable. 1 coil--31.2+85-18-5532.3660Yes20--28|277560|4800HF105F-1/024DT-1ZST (136)

8.40 €

1 Available 3 Days 2027.1240-AgSnO21 change-over|2 CO. DPDTmonostable. 1 coil-286-+60192--5532.313490Yes20--28|277560|4800HF105F-1/240AT-1ZST (136)

3.11 €

1 Available 3 Days 15.712.7-5AgNi1 makermonostable. 1 coil--7.5+85-3.5-402962Yes164000-300|440-HF115F/005-1HS3B(610)

3.93 €

1 Available 3 Days 15.712.7-5AgNi1 change-overmonostable. 1 coil--7.5+85-3.5-402962Yes164000-300|440-HF115F/005-1ZS3B(610)

4.71 €

1 Available 3 Days 15.712.7-5AgSnO22 change-oversmonostable. 1 coil--7.5+85-3.5-402962Yes82000-300|440-HF115F/005-2ZS4A(610)

3.11 €

1 Available 3 Days 15.712.7-12AgNi1 makermonostable. 1 coil--18+85-8.4-4029360Yes164000-300|440-HF115F/012-1HS3B(610)

3.61 €

1 Available 3 Days 15.712.7-12AgSnO22 change-oversmonostable. 1 coil--18+85-8.4-4029360Yes82000-300|440-HF115F/012-2ZS4A(610)

3.11 €

1 Available 3 Days 15.712.7-24AgNi1 makermonostable. 1 coil--36+85-16.8-40291440Yes164000-300|440-HF115F/024-1HS3B(610)

3.61 €

1 Available 3 Days 15.712.7-24AgSnO22 change-oversmonostable. 1 coil--36+85-16.8-40291440Yes82000-300|440-HF115F/024-2ZS4A(610)

5.23 €

1 Available 3 Days 15.712.7-12AgSnO21 maker|1 NO. SPST-NOmonostable. 1 coil10-18+85-8.4-4029360Yes164000440--HF115F-S/012-HSF

3.11 €

1 Available 3 Days 12.510.1-5AgNi1 change-overmonostable. 1 coil--7.5+85-3.5-4028.5113Yes8--125|440300|2500HF118F/005-1ZS1(136)

2.89 €

1 Available 3 Days 12.510.1-12AgNi1 makermonostable. 1 coil--18+85-8.4-4028.5620-8--125|440300|2500HF118F/012-1HS5(136)

2.89 €

1 Available 3 Days 12.510.1-24AgNi1 makermonostable. 1 coil--36+85-16.8-4028.52350Yes8--125|440300|2500HF118F/024-1HS5(136)

3.11 €

1 Available 3 Days 12.510.1-24AgNi1 change-overmonostable. 1 coil--36+85-16.8-4028.52350Yes8--125|440300|2500HF118F/024-1ZS1(136)

4.45 €

1 Available 3 Days 23.315.9-12AgSnO21 maker|1 NO. SPST-NOmonostable. 1 coil8-14.4+60-8.4-4030.4103Yes317750277--HF161F-W/012-HT

2.89 €

1 Available 3 Days 10.610.2-5Ag-AuAg82 change-oversmonostable. 1 coil--11.5+85-4-4020.2167Yes3--220|25090|125HFD2/005-S-D

3.11 €

1 Available 3 Days 10.610.2-5Ag-AuAg82 change-oversbi-stable. 2 coil--11.5+85-4-4020.2167Yes3--220|25090|125HFD2/005-S-L2-D

2.89 €

1 Available 3 Days 10.610.2-12Ag-AuAg82 change-oversmonostable. 1 coil--27.7+85-9.6-4020.2960Yes2--220|25090|125HFD2/012-S-D

3.40 €

1 Available 3 Days 10.610.2-12Ag-AuAg82 change-oversbi-stable. 2 coil--27.7+85-9.6-4020.2960Yes3--220|25090|125HFD2/012-S-L2-D

2.89 €

1 Available 3 Days 10.610.2-24Ag-AuAg82 change-oversmonostable. 1 coil--55.4+85-19.2-4020.23840Yes3--220|25090|125HFD2/024-S-D

3.40 €

1 Available 3 Days 10.610.2-24Ag-AuAg82 change-oversbi-stable. 2 coil--55.4+85-19.2-4020.23840Yes3--220|25090|125HFD2/024-S-L2-D

Loading...

  1. 1

Basic information

Connection (components) Solder pins Product type PCB relay

Tech Support