N reverse polarity adapter (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579579

Part Number
1579579
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case material Brass nickel plated Connector / Output type B SMA socket Connector/ Input type A N reverse polarity plug
Connector type Adapter. straight Impedance (integer)(Ω) 50 Insulation material PTFE
Manufacturer part # 1579579 Product type N reverse polarity adapter RoHS-compliant Yes
Type (manufacturer type) 1579579

This page is N reverse polarity adapter, part number 1579579.
You can find the detail information about specifications and dimensions on part number 1579579.

Tech Support