Manufacturer part number: 1570218
Brand: TRU COMPONENTS
Price: 19.16 €
Delivery time: 3 Days
Colour: White
Manufacturer part #: 607093
Type (manufacturer type): SH 1997 C165
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1570218
Part Number
|
---|
1570218 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Colour | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
19.16 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | White | 607093 | SH 1997 C165 |
Loading...
Cable features | CCAW | Core layout | Kupferplattierter aluminum core | Core layout(mm) | 27 x 0.19 |
---|---|---|---|---|---|
Cross section (based on core number) (part 1 + 2) | 2 x 0.75 mm² | Cross section (each core) (part 1)(mm²) | 0.75 | Halogen-free | No |
Insulation material | PVC | Nominal voltage U0(V) | 50 | Nominal voltage(V DC) | 70 |
No. of leads (part 1)(x) | 2 | Packaged | Yes | Product type | Connection cable |
RoHS-compliant | Yes | Shielded | No | Sold per metre | No |
This page is Connection cable, part number 1570218.
You can find the detail information about specifications and dimensions on part number 1570218.
Part Number |
---|
1566995 |
1566996 |
1570217 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
17.99 € | 20 Pieces Per Package | 1 pack | Available | 3 Days | Black | 607042 | SH 1997 C163 | |
11.61 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | White | 607068 | SH 1997 C164 | |
9.45 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Black | 607015 | SH 1997 C 162 |