Coax【1-100 Pieces Per Package】 (1567202)

Coax 1567202
  • Volume Discount

Product Details:

Manufacturer part number: 1567202

Brand: TRU COMPONENTS

Price: 40.72

Delivery time: 3 Days


Technical Data:

Attenuation: Each 100 m at 20 °C: 50 MHz: 6.1 dB · 100 MHz: 17 dB · 200 MHz: 23.5 dB · 400 MHz: 35 dB · 800 MHz: 49.5 dB · 1000 MHz: 58 dB · 1800 MHz: 71.5 dB · 2150 MHz: 87 dB · 2400 MHz: 95.5 dB

Cable features: Braided shield|flexible core

Cable type: RG58

Capacity per metre: 48 pF

Colour: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1567202

Part Number
1567202
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Attenuation
(dB)
Cable features Cable type Capacity per metre
(pF)
Colour Core diameter
(mm)
Dielectric Impedance (integer)
(Ω)
Manufacturer part # Outside diameter
(mm)
Shield rating greater than
(dB)
Type (manufacturer type)

40.72 €

100 Pieces Per Package

1 pack Available 3 Days Each 100 m at 20 °C: 50 MHz: 6.1 dB · 100 MHz: 17 dB · 200 MHz: 23.5 dB · 400 MHz: 35 dB · 800 MHz: 49.5 dB · 1000 MHz: 58 dB · 1800 MHz: 71.5 dB · 2150 MHz: 87 dB · 2400 MHz: 95.5Braided shield|flexible coreRG5848Black0.83 mm (PE)50605517652RG-58

Loading...

  1. 1

Basic information

Halogen-free No Insulation material PVC Packaged Yes
Product type Coax RoHS-compliant Yes Sold per metre No

This page is Coax, part number 1567202.
You can find the detail information about specifications and dimensions on part number 1567202.

Variation of this product

Part Number
1567170
1567171
1567172
1567363
1567364
1570251
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Attenuation
(dB)
Cable features Cable type Capacity per metre
(pF)
Colour Core diameter
(mm)
Dielectric Impedance (integer)
(Ω)
Manufacturer part # Outside diameter
(mm)
Shield rating greater than
(dB)
Type (manufacturer type)

22.35 €

50 Pieces Per Package

1 pack Available 3 Days Each 100 m at 20 °C: 50 MHz: 4.6 dB · 100 MHz: 6 dB · 200 MHz: 8.8 dB · 400 MHz: 12.3 dB · 800 MHz: 18.8 dB · 1000 MHz: 21 dB · 1800 MHz: 27.8 dB · 2150 MHz: 31 dB. · 2400 MHz: 34double shielding|Braided shield|Metal foild shield|rigid coreRG6 /U-White1.14.6 mm (PE)756071936.6065RG-6/U

23.41 €

50 Pieces Per Package

1 pack Available 3 Days Each 100 m at 20 °C: 50 MHz: 4.1 dB · 100 MHz: 5.1 dB · 200 MHz: 7.4 dB · 400 MHz: 12 dB · 800 MHz: 18.1 dB · 1000 MHz: 19.7 dB · 1800 MHz: 25.9 dB · 2150 MHz: 30 dB · 2400 MHz: 32.5double shielding|Braided shield|Metal foild shield|rigid coreRG6 /U-White1.15 mm (PE)756074016.8085RG-6/U

36.43 €

100 Pieces Per Package

1 pack Available 3 Days Each 100 m at 20 °C: 50 MHz: 4.1 dB · 100 MHz: 5.1 dB · 200 MHz: 7.4 dB · 400 MHz: 12 dB · 800 MHz: 18.1 dB · 1000 MHz: 19.7 dB · 1800 MHz: 25.9 dB · 2150 MHz: 30 dB · 2400 MHz: 32.5double shielding|Braided shield|Metal foild shield|rigid coreRG6 /U-White1.15 mm (PE)756074706.8085RG-6/U

26.77 €

1 Available 3 Days >120double shielding|Braided shield|Metal foild shield|rigid coreRG6 /U53White1.024.6 mm foam Polyethylene755480316.60120RG 6 U FOR HDTV 50 M

52.03 €

1 Available 3 Days >120double shielding|Braided shield|Metal foild shield|rigid coreRG6 /U53White1.024.6 mm foam Polyethylene755480316.60120RG 6 U FOR HDTV 50 M

3.12 €

10 Pieces Per Package

1 pack 3 Days Each 100 m at 20 °C: 50 MHz: 4.1 dB · 100 MHz: 5.1 dB · 200 MHz: 7.4 dB · 400 MHz: 12 dB · 800 MHz: 18.1 dB · 1000 MHz: 19.7 dB · 1800 MHz: 25.9 dB · 2150 MHz: 30 dB · 2400 MHz: 32.5double shielding|Braided shield|Metal foild shield|rigid coreRG6 /U-White1.15 mm (PE)756094176.8085RG-6/U

Tech Support