Snap-in Foot (1245-01)

Snap-in Foot 1245-01
  • Volume Discount

Product Details:

Manufacturer part number: 1245-01

Brand: PB FASTENER

Price: 0.32

Delivery time: 3 Days


Technical Data:

Material (details): EPDM 62

Mounting hole diameter: 2 mm

Product size (height): 8.2 mm

Product size (Ø): 4.8 mm

Type (manufacturer type): 1245-01


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1245-01

Part Number
1245-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material (details) Mounting hole diameter
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.32 €

1 Available 3 Days EPDM 6228.24.81245-01

Loading...

  1. 1

Basic information

Colour Black Material EPDM Product type Buffer

This page is Snap-in Foot, part number 1245-01.
You can find the detail information about specifications and dimensions on part number 1245-01.

Variation of this product

Part Number
1277-01
1278-01
1281-01
1283-01
1287-01
1300-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material (details) Mounting hole diameter
(mm)
Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.83 €

1 Available 3 Days EPDM 382.811.571277-01

0.85 €

1 Available 3 Days EPDM 500.612.26.51278-01

0.87 €

1 Available 3 Days EPDM 62216.781281-01

0.39 €

1 Available 3 Days EPDM 62314.781283-01

0.36 €

1 Available 3 Days EPDM 382.28.87.81287-01

0.32 €

1 Available 3 Days EPDM 623.114.5101300-01

Tech Support