ESKA 12009 Micro fuse set (Ø x L) 5 mm x 20 mm Quick response -F- Content【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120.0.9

Part Number
120.0.9
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.93 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 20 Product size (Ø)(mm) 5 Product type Micro fuse set
Release characteristics Quick response -F- Type (manufacturer type) 12009 Type (misc.) Quick-blow

This page is ESKA 12009 Micro fuse set (Ø x L) 5 mm x 20 mm Quick response -F- Content, part number 120.0.9.
You can find the detail information about specifications and dimensions on part number 120.0.9.

Tech Support