• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

D-SUB pin strip set (T1904C091)

D-SUB pin strip set T1904C091
  • Volume Discount

Product Details:

Manufacturer part number: T1904C091

Brand: TRU COMPONENTS

Price: 9.45

Delivery time: 3 Days


Technical Data:

Connector features: + bolt|+ enclosure|+ screwdriver

Connector type: Socket. vertical vertical

Manufacturer part #: T1904C091

No. of rows: 2

Number of pins: 9


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904C091

Part Number
T1904C091
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector features Connector type Manufacturer part # No. of rows Number of pins Type (manufacturer type)

9.45 €

1 Available 3 Days + bolt|+ enclosure|+ screwdriverSocket. vertical verticalT1904C09129T1904C091

Loading...

  1. 1

Basic information

Colour Black Connection (components) Screws Product type D-SUB pin strip set

This page is D-SUB pin strip set, part number T1904C091.
You can find the detail information about specifications and dimensions on part number T1904C091.

Variation of this product

Part Number
T1904C092
T1904C094
T1904C096
T1904C098
T1904C102
T190C4090
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector features Connector type Manufacturer part # No. of rows Number of pins Type (manufacturer type)

11.61 €

1 Available 3 Days + bolt|+ enclosure|+ screwdriverPlug. vertical mountT1904C092215T1904C092

11.61 €

1 Available 3 Days + locking screws|+ enclosure|+ screwdriverPlug. vertical mountT1904C094215T1904C094

9.99 €

1 Available 3 Days + bolt|+ enclosure|+ screwdriverPlug. vertical mountT1904C096315T1904C096

9.99 €

1 Available 3 Days + locking screws|+ enclosure|+ screwdriverPlug. vertical mountT1904C098315T1904C098

14.81 €

1 Available 3 Days + locking screws|+ enclosure|+ screwdriverPlug. vertical mountT1904C102225T1904C102

9.45 €

1 Available 3 Days + bolt|+ enclosure|+ screwdriverPlug. vertical mountT190C409029T190C4090

Tech Support