Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
106000 |
106002 |
181530 |
181545 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Product size (length) (mm) | Range of use | Suitable for | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.81 € | 1 | Available | 3 Days | - | - | - | - | - | 0.5 - 10 | 106000 | 150 | Insulated cable lugs|Non-insulated cable lugs|Ferrules | - | 785 | |
202.72 € | 1 | Available | Quote | - | - | - | - | - | - | 106002 | - | Insulated cable lugs|Open end blade terminals|Blade terminals | - | - | |
76.45 € | 1 | Available | 3 Days | 0.5 up to 6 mm² | 20 | 9 | 6 | 0.5 | 0.5 - 6 | 181530 | - | Insulated cable lugs | Insulated cable shoe | - | |
399.99 € | 1 | Available | 3 Days | 6 up to 50 mm² | - | - | 50 | 6 | 6 - 50 | 181545 | - | Spade terminals | Tube lugs | - |
Loading...
Product type | Squeezer set |
---|
Configure
Basic Attributes
Crimp area
Crimp area AWG (min.)(awg)
Crimp area AWG (max.)(awg)
Crimp area (max.)(mm²)
Crimp area (min.)(mm²)
Crimp area(mm²)
Manufacturer part #
Product size (length)(mm)
Range of use
Suitable for
Weight(g)
Filter by standard shipping days
Optional Attributes