• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SMA connector

SMA connector
  • Volume Discount

Product Details:

Manufacturer part number: 0409026

Brand: BKL ELECTRONIC

Price: 5.75

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0409026

Part Number
0409026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available Quote

Loading...

  1. 1

Basic information

Connection (components) Soldering Connector type Socket. built-in Impedance (integer)(Ω) 50
Manufacturer part # 0409026 Product type SMA connector RoHS-compliant Yes
Type (manufacturer type) 0409026

This page is SMA connector, part number 0409026.
You can find the detail information about specifications and dimensions on part number 0409026.

Tech Support