TNC connector (0405036/D)

TNC connector 0405036/D
  • Volume Discount

Product Details:

Manufacturer part number: 0405036/D

Brand: BKL ELECTRONIC

Price: 4.45

Delivery time: 3 Days


Technical Data:

Cable category: -

Connector type: Connector. straight

Impedance (integer): 50 Ω

Manufacturer part #: 0405036/D

Type (manufacturer type): 0405036/D


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0405036/D

Part Number
0405036/D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable category Connector type Impedance (integer)
(Ω)
Manufacturer part # Type (manufacturer type)

4.45 €

1 Available 3 Days -Connector. straight500405036/D0405036/D

Loading...

  1. 1

Basic information

Connection (components) Crimp Insulation material Delrin Product type TNC connector
RoHS-compliant Yes Seal type Screw-on

This page is TNC connector, part number 0405036/D.
You can find the detail information about specifications and dimensions on part number 0405036/D.

Variation of this product

Part Number
0405037/D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable category Connector type Impedance (integer)
(Ω)
Manufacturer part # Type (manufacturer type)

4.45 €

1 Available 3 Days RG 59 B/USocket. straight750405037/D0405037/D

Tech Support