Butt joint (T1904C068)

Butt joint T1904C068
  • Volume Discount

Product Details:

Manufacturer part number: T1904C068

Brand: TRU COMPONENTS

Price: 7.35

Delivery time: 3 Days


Technical Data:

AWG max.: 16

AWG (min.): 22

Colour: Red

Cross-section range: 0.50 - 1.50 mm²

Cross section (max.): 1.5 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T1904C068

Part Number
T1904C068
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days 1622Red0.50 - 1.50 mm²1.51.7T1904C0680.533.3T1904C068

Loading...

  1. 1

Basic information

Connector features + heatshrink Contact material Copper Insulation type Insulated
Insulation material HDPE Product type Butt joint

This page is Butt joint, part number T1904C068.
You can find the detail information about specifications and dimensions on part number T1904C068.

Variation of this product

Part Number
T1904C069
T1904C070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Colour Cross-section range Cross section (max.)
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

7.35 €

1 Available 3 Days 1416Blue1.50 - 2.50 mm²2.52.3T1904C0691.534.3T1904C069

4.71 €

1 Available 3 Days 1012Yellow4 - 6 mm²63.4T1904C070441T1904C070

Tech Support