Wire Cutter (6690400)

Wire Cutter 6690400
  • Volume Discount

Product Details:

Manufacturer part number: 6690400

Brand: GEDORE

Price: 20.32

Delivery time: 3 Days


Technical Data:

Blade length: 50 mm

Material: Steel

Material properties: quenched and tempered

Operating range (diameter): -

Operating range (diameter) (max.): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6690400

Part Number
6690400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade length
(mm)
Material Material properties Operating range (diameter) Operating range (diameter) (max.)
(mm)
Product size (length)
(mm)
Suitable for Weight
(g)
Working area diameter (min.)
(mm)

20.32 €

1 Available 3 Days 50Steelquenched and tempered--180-104-

Loading...

  1. 1

Basic information

Product type Wire cutter

This page is Wire Cutter, part number 6690400.
You can find the detail information about specifications and dimensions on part number 6690400.

Variation of this product

Part Number
2955393
6698300
6698490
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade length
(mm)
Material Material properties Operating range (diameter) Operating range (diameter) (max.)
(mm)
Product size (length)
(mm)
Suitable for Weight
(g)
Working area diameter (min.)
(mm)

29.05 €

1 Available 3 Days ---4 up to 28 mm28145-1504

24.60 €

1 Available 10 Days ---8 up to 28 mm28170Round cable-8

87.39 €

1 Available 11 Days ---------

Tech Support