Manufacturer part number: 2604015
Brand: BKL ELECTRONIC
Price: 42.56 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2604015
Case material | Polyester | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connector features | no ejector | Connector type | Pin strip. straight | Contact material | Copper alloy |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Manufacturer part # | 2604015 |
Max. temperature(°C) | +105 | Min. temperature(°C) | -40 | Nominal current(A) | 3 |
No. of rows | 1 | Pins per row | 20 | Product size (height)(mm) | 2.54 |
Product size (width)(mm) | 10.80 | Product size (length)(mm) | 50.80 | Product type | Pin strip |
RoHS-compliant | Yes | Total number of pins | 20 | Type (manufacturer type) | 2604015 |
Industrial goods | Yes | Nominal voltage(V) | 600 |
This page is Pin Strip, part number 2604015.
You can find the detail information about specifications and dimensions on part number 2604015.