Klauke 725F Butt joint 35 mm² Not insulated Metal 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

725F

Part Number
725F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.13 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Metal Contact material Copper silver plated Cross-section range 35 mm² (max)
Cross section (max.)(mm²) 35 Dimensions (l x d4 x d1) 45 x 12.5 x 9.2 mm Inside diameter(mm) 9.2
Insulation type Not insulated Manufacturer part # 725F Material (details) Cu according to EN 13600. tin-plated
Outside diameter(mm) 12.5 Product size (length)(mm) 45 Product type Butt joint
Type (manufacturer type) 725F

This page is Klauke 725F Butt joint 35 mm² Not insulated Metal 1 pc(s), part number 725F.
You can find the detail information about specifications and dimensions on part number 725F.

Tech Support