Crimp cable lug 90 ° M8 10 mm² Hole Ø: 8.5 mm Klauke 42R8 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42R8

Part Number
42R8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.33 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 90 Contact material Copper silver plated Cross section (max.)(mm²) 10
Hole Ø(mm) 8.5 Manufacturer part # 42R8 Product type Crimp cable lug
Thread size M8 Type (manufacturer type) 42R8 Type (misc.) 90 °

This page is Crimp cable lug 90 ° M8 10 mm² Hole Ø: 8.5 mm Klauke 42R8 1 pc(s), part number 42R8.
You can find the detail information about specifications and dimensions on part number 42R8.

Tech Support