Crimp cable lug 180 ° M6 16 mm² Hole Ø: 6.5 mm Klauke SR166 1 pc(s)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SR166

Part Number
SR166
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.53 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section (max.)(mm²) 16
Hole Ø(mm) 6.5 Manufacturer part # SR166 Product type Crimp cable lug
Thread size M6 Type (manufacturer type) SR166

This page is Crimp cable lug 180 ° M6 16 mm² Hole Ø: 6.5 mm Klauke SR166 1 pc(s), part number SR166.
You can find the detail information about specifications and dimensions on part number SR166.

Tech Support