Crimp cable lug 180 ° M8 10 mm² Hole Ø: 8.5 mm Klauke 2R8 1 pc(s)

Crimp cable lug  180 ° M8 10 mm² Hole Ø: 8.5 mm Klauke 2R8 1 pc(s)
  • Volume Discount

Product Details:

Manufacturer part number: 2R8

Brand: KLAUKE

Price: 0.81

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2R8

Part Number
2R8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contact material Copper silver plated Cross section(mm²) 10
Cross section (max.)(mm²) 10 Hole Ø(mm) 8.5 Manufacturer part # 2R8
Material (details) Cu. tin-plated surface Product type Crimp cable lug Thread size M8
Type (manufacturer type) 2R8 Type (misc.) Without inspection hole

This page is Crimp cable lug 180 ° M8 10 mm² Hole Ø: 8.5 mm Klauke 2R8 1 pc(s), part number 2R8.
You can find the detail information about specifications and dimensions on part number 2R8.

Tech Support