Reducer (RH18595)

Reducer RH18595
  • Volume Discount

Product Details:

Manufacturer part number: RH18595

Brand: KLAUKE

Price: 7.88

Delivery time: 3 Days


Technical Data:

Cross-section range: 185 mm² (max)

Cross section (max.): 185 mm²

Manufacturer part #: RH18595

Min. cross section: - mm²

Type (manufacturer type): RH18595


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RH18595

Part Number
RH18595
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross-section range Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type) RoHS-compliant

7.88 €

1 Available 3 Days 185 mm² (max)185RH18595-RH18595Yes

Loading...

  1. 1

Basic information

Product type Reducer

This page is Reducer, part number RH18595.
You can find the detail information about specifications and dimensions on part number RH18595.

Variation of this product

Part Number
RH12095
RH3516
RH3525
RH5035
RH7025
RH7050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cross-section range Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Type (manufacturer type) RoHS-compliant

5.01 €

1 Available 3 Days 120 mm² (max)120RH12095-RH12095Yes

3.61 €

1 Available 3 Days 35 - 35 mm²35RH351635RH3516-

3.40 €

1 Available 3 Days 35 - 35 mm²35RH352535RH3525-

3.40 €

1 Available 3 Days 50 - 50 mm²50RH503550RH5035-

5.23 €

1 Available 3 Days 70 - 70 mm²70RH702570RH7025-

3.61 €

1 Available 3 Days 70 - 70 mm²70RH705070RH7050-

Tech Support