Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TRU-AL-WB-UVA |
TRU-PL-HIGH-CRI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Colour rendering index (Ra) | Colour temperature type (K) | LED number per unit | Light colour | Luminous flux (lumen) (lm) | Luminous flux (phi) per unit (lm) | Luminous flux (phi) (lm) | No. of LEDs | Product size (height) (mm) | Total luminous flux (lm) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.05 € | 1 | Available | 3 Days | White|Blue | - | - | 16 | White blue | - | - | - | 16 | 5 | - | TRU-AL-WB UVA | |
25.68 € | 1 | Available | 3 Days | White | 90 | 4500 | 4 | White | 1400 | 1400 | 1400 | 4 | 7 | 1400 | TRU-PL-HIGH-CRI |
Loading...
Connectors (LED strips) | spring-loaded | Energy efficiency rating | Doesn't apply | Material | Aluminium |
---|---|---|---|---|---|
Max. temperature(°C) | +65 | Min. temperature(°C) | -20 | No. of bulbs | 1 |
Operating current(mA) | 700 | Operating voltage(V) | 12 | Operational current per unit(mA) | 700 |
Power consumption per unit(W) | 8 | Power consumption(W) | 8 | Power(W) | 8 |
Product size (width)(mm) | 16 | Product size (length)(mm) | 180 | Product type | LED plant light |
Radiation angle(°) | 120 | RoHS-compliant | Yes | Unit length(mm) | 180 |
Use (Christmas decoration) | Inside |
Configure
Basic Attributes
Colour
Colour rendering index(Ra)
Colour temperature type(K)
LED number per unit
Light colour
Luminous flux (lumen)(lm)
Luminous flux (phi) per unit(lm)
Luminous flux (phi)(lm)
No. of LEDs
Product size (height)(mm)
Total luminous flux(lm)
Type
Filter by standard shipping days
Optional Attributes