D-SUB receptacles (BU25CR)

D-SUB receptacles BU25CR
  • Volume Discount

Product Details:

Manufacturer part number: BU25CR

Brand: ECON CONNECT

Price: 0.44

Delivery time: 3 Days


Technical Data:

Connection (components): Crimp

Connection angle: 180 °

Connector type: Socket strip. straight

Contact material: -

Manufacturer part #: BU25CR


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BU25CR

Part Number
BU25CR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connection angle
(°)
Connector type Contact material Manufacturer part # No. of rows Number of pins Temperature range
(°C)
Type (manufacturer type) Standards/certification marks

0.44 €

1 Available 3 Days Crimp180Socket strip. straight-BU25CR225-40 °C - +70BU 25 CR-

Loading...

  1. 1

Basic information

Colour Black Product type D-SUB receptacles RoHS-compliant Ja

This page is D-SUB receptacles, part number BU25CR.
You can find the detail information about specifications and dimensions on part number BU25CR.

Variation of this product

Part Number
BU15CR
BU15HDW/G
BU37CR
BU44HDW
BUN15WB/9
BUN9WB/9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Connection angle
(°)
Connector type Contact material Manufacturer part # No. of rows Number of pins Temperature range
(°C)
Type (manufacturer type) Standards/certification marks

0.37 €

1 Available 3 Days Crimp180Socket strip. straight-BU15CR215-40 °C - +70BU 15 CR-

1.33 €

1 Available 3 Days Solder pins90Socket strip. right angleCopper alloy gold platedBU15HDW/G315-55 °C - 105BU 15 HDW/G-

1.33 €

1 Available 3 Days Crimp180Socket strip. straight-BU37CR237-40 °C - +70BU 37 CR-

2.89 €

1 Available 3 Days Solder pins90Socket strip. right angleCopper alloy gold platedBU44HDW344-55 °C - 105BU 44 hdw-

2.89 €

1 Available 3 Days Solder pins90Socket strip. right angleCopper alloy gold platedBUN15WB/9215-55 °C - 105BUN 15 WB/9Euro-standard

1.85 €

1 Available 3 Days Solder pins90Socket strip. right angleCopper alloy gold platedBUN9WB/929-55 °C - 105BUN 9 WB/9Euro-standard

Tech Support