Heatshrink without adhesive (1225434)

Heatshrink without adhesive 1225434
  • Volume Discount

Product Details:

Manufacturer part number: 1225434

Brand: TRU COMPONENTS

Price: 27.85

Delivery time: 3 Days


Technical Data:

Colour: Green

Halogen-free: No

Heatshrink features: -

Manufacturer part #: 1225434

Material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1225434

Part Number
1225434
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Halogen-free Heatshrink features Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
RoHS-compliant Shrink temperature
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

27.85 €

1 Available 3 Days GreenNo-1225434-+125-5518090Yes+7012254341.50

Loading...

  1. 1

Basic information

Product type Heatshrink w/o adhesive Shrinkage 2:1

This page is Heatshrink without adhesive, part number 1225434.
You can find the detail information about specifications and dimensions on part number 1225434.

Variation of this product

Part Number
1225509
1570905
T1904CA026
T1904CA027
T1904CA028
T1904CA029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Halogen-free Heatshrink features Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
RoHS-compliant Shrink temperature
(°C)
Type (manufacturer type) Wall thickness (post-shrinkage)
(mm)

33.21 €

1 Available 3 Days WhiteNo-1225509-+125-5518090Yes+7012255091.50

13.75 €

1 Available 3 Days BlackNoSoft grip546604Polyethylene (PE)+110-552814Yes+70546604-

1.44 €

1 3 Days BlackYesThin-walledT1904CA026PE--1.500.80-+125|+90T1904CA026-

2.37 €

1 Available 3 Days BlackYesThin-walledT1904CA027PE--21-+125|+90T1904CA027-

3.11 €

1 Available 3 Days BlackYesThin-walledT1904CA028PE--2.501.30-+125|+90T1904CA028-

2.57 €

1 Available 3 Days BlackYesThin-walledT1904CA029PE--3.501.80-+125|+90T1904CA029-

Tech Support