• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Squeezer

Squeezer

Product Details:

Manufacturer part number: 3-871-6

Brand: BERNSTEIN AG

Price: 26.05

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3-871-6

Part Number
3-871-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.05 €

1 8 Days

Loading...

  1. 1

Basic information

Crimp area 0.25 up to 2.5 mm² Crimp area (max.)(mm²) 2.5 Crimp area (min.)(mm²) 0.25
Manufacturer part # 3-871-6 Product size (length)(mm) 155 Product type Squeezer
Range of use Ferrules Suitable for Ferrules Weight(g) 165

Tech Support