Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
553-31851 |
554-51000 |
554-51001 |
554-51100 |
554-51101 |
554-51300 |
554-51301 |
554-51400 |
554-51401 |
554-51500 |
554-51501 |
554-51601 |
554-51700 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Halogen-free | Product size (length) (m) | RoHS-compliant | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
409.93 € | 26 Pieces Per Package | 1 pack | Available | 16 Days | No | 26 | Ja | TCGT18-6WH-PO-X-WH | |
1,037.39 € | 144 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Yes | TLFX24WH-PO-X-WH | |
1,037.39 € | 144 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Ja | TLFX24YE-PO-X-YE | |
923.71 € | 126 Pieces Per Package | 1 pack | Available | 16 Days | Yes | 18 | Yes | TLFX32WH-PO-X-WH | |
934.63 € | 126 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Ja | TLFX32YE-PO-X-YE | |
726.93 € | 90 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Ja | TLFX64WH-PO-X-WH | |
737.87 € | 90 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Ja | TLFX64YE-PO-X-YE | |
665.72 € | 72 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Ja | TLFX95WH-PO-X-WH | |
676.65 € | 72 Pieces Per Package | 1 pack | Available | 16 Days | Yes | 18 | Ja | TLFX95YE-PO-X-YE | |
687.59 € | 54 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Yes | TLFX127WH-PO-X-WH | |
694.15 € | 54 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 18 | Ja | TLFX127YE-PO-X-YE | |
479.89 € | 1 | Available | 15 Days | Yes | 15 | Ja | TLFX 190 YE-PO-X-YE (30) | ||
672.28 € | 30 Pieces Per Package | 1 pack | Available | 15 Days | Yes | 15 | Ja | TLFX254WH-PO-X-WH |
Loading...
Material | Polyolefin | Adhesive (yes/no) | No | Product type | Heatshrink marker |
---|
Configure
Basic Attributes
Halogen-free
Product size (length)(m)
RoHS-compliant
Type (manufacturer type)
Optional Attributes