Vertical Fibre Optic Cable for SMD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1216.1003
1216.1005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Lens size (Ø)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days 331216.1003

1.53 €

1 Available 3 Days 551216.1005

Loading...

  1. 1

Basic information

Colour Transparent Configuation (FO) 1 x 1 Lens shape Circular
Manufacturer Mentor Mounting type Panel-fit|Press-fit Operating temperature (max.) (num)(°C) +85
Operating temperature (min.) (num)(°C) -40 Product size (height)(mm) 7 Product size (width)(mm) 11
Product size (length)(mm) 45 Product type Light pipe RoHS-compliant Yes
Type (FO) Rigid

Tech Support