Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
97 52 63 |
97 52 63 DG |
97 52 65 |
97 52 65 A |
97 52 65 DG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Manufacturer part # | Pliers features | Product size (length) (mm) | Suitable for | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
574.07 € | 1 | 9 Days | 0.08 up to 2.5 mm² | 28 | 13 | 2.5 | 0.08 | 97 52 63 | - | 180 | Turned contacts | 97 52 63 | 388 | ||
834.36 € | 1 | Quote | 0.08 up to 2.5 mm² | 28 | 13 | 2.5 | 0.08 | 97 52 63 DG | - | 195 | Turned contacts | 97 52 63 DG | 388 | ||
668.53 € | 1 | 9 Days | 0.14 up to 6 mm² | 25 | 10 | 6 | 0.14 | 97 52 65 | Incl. PVC case | 230 | Turned contacts (e.g. from harting;;;;;; Amphenol Ilme Phoenix Contact; Weidmüller Walther HTS) | 97 52 65 | 676 | ||
617.64 € | 1 | 9 Days | 0.14 up to 6 mm² | 25 | 10 | 6 | 0.14 | 97 52 65 A | Incl. PVC case | 250 | Turned contacts (e.g. from harting;;;;;; Amphenol Ilme Phoenix Contact; Weidmüller Walther HTS) | 97 52 65 A | 604 | ||
924.89 € | 1 | 9 Days | 0.14 up to 6 mm² | 25 | 10 | 6 | 0.14 | 97 52 65 DG | Incl. PVC case|Incl. mouting aid | 250 | Turned contacts (e.g. from harting;;;;;; Amphenol Ilme Phoenix Contact; Weidmüller Walther HTS) | 97 52 65 DG | 633 |
Loading...
Material | Chromium-vanadium electric furnace steel | Material properties | chrome plated|tempered | Product type | Squeezer |
---|---|---|---|---|---|
Range of use | Machined contacts |
Configure
Basic Attributes
Crimp area
Crimp area AWG (min.)(awg)
Crimp area AWG (max.)(awg)
Crimp area (max.)(mm²)
Crimp area (min.)(mm²)
Manufacturer part #
Pliers features
Product size (length)(mm)
Suitable for
Type
Weight(g)
Filter by standard shipping days
Optional Attributes