Mounting Aid (97 49 59 1)

Mounting Aid 97 49 59 1

Product Details:

Manufacturer part number: 97 49 59 1

Brand: KNIPEX

Price: 87.54

Delivery time: 9 Days


Technical Data:

Compatible with (details): -

Manufacturer part #: 97 49 59 1

Range of use: -

Suitable for cables: -

Suited for model: 97 49 59


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97 49 59 1

Part Number
97 49 59 1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Manufacturer part # Range of use Suitable for cables Suited for model Type Type (misc.) Weight
(g)

87.54 €

1 9 Days -97 49 59 1--97 49 59--55

Loading...

  1. 1

Basic information

Product type Mouting aid Suitable for brand Knipex

This page is Mounting Aid, part number 97 49 59 1.
You can find the detail information about specifications and dimensions on part number 97 49 59 1.

Variation of this product

Part Number
97 49 66 1
97 49 68 1
97 49 71 1
97 49 94
97 49 95
97 59 65 2
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details) Manufacturer part # Range of use Suitable for cables Suited for model Type Type (misc.) Weight
(g)

67.50 €

1 9 Days Knipex Crimp-system pliers 97 43 200. 82 29 6497 49 66 1Positioning for Crimp insert KNIPEX 97 49 66 (Order No. 82 09 78)-97 49 6697 49 66 1Positioning help for solar cable MultiContact 4 97 49 66172

67.50 €

1 9 Days Knipex Crimp-system pliers 97 43 200. 82 29 6497 49 68 1Positioning for Crimp insert KNIPEX 97 49 68 (Order No. 82 09 81)-97 49 6897 49 68 1Positioning help for solar cable MultiContact 3 97 4972

65.43 €

1 9 Days -97 49 71 1--97 49 71--42

35.39 €

1 3 Days Knipex crimp system pliers 97 43 200. 82397297 49 94Positioning help for Crimp insert KNIPEX 97 94 04 (Best.-Nr. 82 39 72)-97 49 0497 49 94Positioning assistant for uninsulated plug connectors 2.8 + 4.8 mm KNIPEX 97 49 0426

35.39 €

1 3 Days Knipex crimp system pliers 97 43 200. 82398497 49 95Positioning help for Crimp insert KNIPEX 97 49 05 (Best.-Nr. 82 39 84)-97 49 05|97 52 05|97 52 3597 49 95Positioning assistant for uninsulated plug connectors 4.8 + 6.3 mm KNIPEX 97 49 0526

247.79 €

1 9 Days -97 59 65 2--97 52 65|97 52 65 A|97 52 65 DG|97 52 65 DG A97 59 65 2-237

Tech Support