MC Enclosure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1593HAMARBK
1593HAMARGY
1593HAMARTBU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

6.52 €

1 Available 3 Days Black

6.52 €

1 Available 3 Days Grey

7.36 €

1 Available 3 Days Blue

Loading...

  1. 1

Basic information

Dimension width W(mm) 73.97 Dimension vertical H(mm) 27 Product size (length)(mm) 76
Product type MC enclosure Compatible with Arduino Suitable for Arduino UNO

Tech Support