Stencil

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

169404

Part Number
169404
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

210.37 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Black Compatible with connectors Crimping tool Cross section (max.)(mm²) 6.60
Manufacturer part # 169404 Min. cross section(mm²) 0.205 Product type Stencil
RoHS-compliant Yes Type (manufacturer type) 169404

This page is Stencil, part number 169404.
You can find the detail information about specifications and dimensions on part number 169404.

Tech Support