Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Colour | Connection A | Design type | to connection B | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
7.49 € | 1 | Available | 3 Days | 0.50 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
8.04 € | 1 | Available | 3 Days | 0.50 | Red | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
8.04 € | 1 | Available | 3 Days | 0.50 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
8.57 € | 1 | Available | 3 Days | 1.00 | Black | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
7.49 € | 1 | Available | 3 Days | 1.00 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
8.57 € | 1 | Available | 3 Days | 1.00 | Green | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
8.57 € | 1 | Available | 3 Days | 1.00 | Red | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
8.57 € | 1 | Available | 3 Days | 1.00 | Yellow | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
7.49 € | 1 | Available | 3 Days | 1.00 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
10.19 € | 1 | Available | 3 Days | 1.50 | Black | - | - | - | - | |
9.11 € | 1 | Available | 3 Days | 1.50 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
10.75 € | 1 | Available | 3 Days | 1.50 | Blue | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
9.11 € | 1 | Available | 3 Days | 1.50 | Green | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
10.19 € | 1 | Available | 3 Days | 1.50 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
11.83 € | 1 | Available | 3 Days | 2.00 | Black | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
9.65 € | 1 | Available | 3 Days | 2.00 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
11.83 € | 1 | Available | 3 Days | 2.00 | Blue | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
10.19 € | 1 | Available | 3 Days | 2.00 | Green | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
11.83 € | 1 | Available | 3 Days | 2.00 | Yellow | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
10.19 € | 1 | Available | 3 Days | 2.00 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
12.89 € | 1 | Available | 3 Days | 3.00 | Black | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
12.89 € | 1 | Available | 3 Days | 3.00 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
14.00 € | 1 | Available | 3 Days | 3.00 | Green | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
14.00 € | 1 | Available | 3 Days | 3.00 | Yellow | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
14.00 € | 1 | Available | 3 Days | 3.00 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
16.15 € | 1 | Available | 3 Days | 5.00 | Black | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
17.23 € | 1 | Available | 3 Days | 5.00 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
17.23 € | 1 | Available | 3 Days | 5.00 | Blue | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
16.15 € | 1 | Available | 3 Days | 5.00 | Red | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
16.15 € | 1 | Available | 3 Days | 5.00 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
21.63 € | 1 | Available | 3 Days | 7.00 | Black | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
21.63 € | 1 | Available | 3 Days | 7.00 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
21.63 € | 1 | Available | 3 Days | 7.00 | Blue | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
19.47 € | 1 | Available | 11 Days | 7.00 | Red | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
21.63 € | 1 | Available | 3 Days | 7.00 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
25.95 € | 1 | Available | 3 Days | 10 | Black | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
25.95 € | 1 | Available | 3 Days | 10 | Blue | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
25.95 € | 1 | Available | 3 Days | 10 | White | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
34.76 € | 1 | Available | 3 Days | 15 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
47.07 € | 1 | Available | 18 Days | 20 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug | |
53.65 € | 1 | Available | 3 Days | 25 | Grey | RJ45 plug | S/FTP | RJ45 plug | Straight plug |
Loading...
AWG | 26/7 | Cable features | incl. detent | Cable type | Round|Cable|RJ45 |
---|---|---|---|---|---|
Cable use | Networks | Connector / Output type B | RJ45 plug | Connector/ Input type A | RJ45 plug |
Connector type | straight | Core material | Copper | Halogen-free | Yes |
Network specification | CAT 6A | No. of A connectors(x) | 1 | No. of B connections(x) | 1 |
Product type | Networks Cable | Shielding (network cable) | S/FTP |
Configure
Basic Attributes
Cable length(m)
Colour
Connection A
Design type
to connection B
Type (misc.)
Optional Attributes