Cable Coil Unwinder

Cable Coil Unwinder
  • Volume Discount

Product Details:

Manufacturer part number: 142740

Brand: CIMCO

Price: 420.87

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142740

Part Number
142740
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

420.87 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Weight(g) 7500.0 Product size (height)(mm) 580 Product size (depth)(mm) 400
Product size (width)(mm) 460

This page is Cable Coil Unwinder, part number 142740.
You can find the detail information about specifications and dimensions on part number 142740.

Tech Support