Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1013-20RSIB-B-0
Case material | PBT. UL94V-0 | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connector orientation | Parallel (to the PCB) | Connector type | Pin strip. right angle | Contact material | Copper alloy |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Content(pc(s)) | 1 |
Manufacturer part # | DS1013-20RSIB-B-0 | No. of rows | 2 | Pins per row | 10 |
Product size (height)(mm) | 9 | Product size (width)(mm) | 9.1 | Product size (length)(mm) | 33 |
Product type | Pin connector | RoHS-compliant | Yes | Total number of pins | 20 |
Type (manufacturer type) | DS1013-20RSIB-B-0 |
This page is HEADER 20P R/A DS1013-20RSIB-B-0, part number DS1013-20RSIB-B-0.
You can find the detail information about specifications and dimensions on part number DS1013-20RSIB-B-0.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.