Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1011-26RBSIB7-B
Actuation direction | Parallel (to the PCB) | Board contact surface | Gold plated | Colour | Black |
---|---|---|---|---|---|
Connection (components) | Connector orientation | Parallel (to the PCB) | Connector features | + ejector (long) | |
Connector type | Multipole connector. right angle | Connector contact surface | Gold plated | Contact spacing(mm) | 2.54 |
Content(pc(s)) | 1 | Manufacturer part # | DS1011-26RBSIB7-B | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | No. of rows | 2 | Pins per row | 13 |
Product size (height)(mm) | 8.45 | Product size (width)(mm) | 28 | Product size (length)(mm) | 52.42 |
Product type | Pin connector | RoHS-compliant | Yes | Total number of pins | 26 |
Type (manufacturer type) | DS1011-26RBSIB7-B |
This page is SHROUDED HEADER 26P R/A DS1011-26RBSIB7B, part number DS1011-26RBSIB7-B.
You can find the detail information about specifications and dimensions on part number DS1011-26RBSIB7-B.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.