We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

HEADER 14P R/A DS1013-14RSIB-B-0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1013-14RSIB-B-0

Part Number
DS1013-14RSIB-B-0
Part NumberStandard Unit PriceVolume DiscountShipping Days?

0.23 €

Available 4 Days

Loading...

  1. 1

Basic information

Case material PBT. UL94V-0 Colour Black Connection (components) Print
Connector orientation Parallel (to the PCB) Connector type Pin strip. right angle Contact material Copper alloy
Contact spacing(mm) 2.54 Contact surface Gold plated Content(pc(s)) 1
Manufacturer part # DS1013-14RSIB-B-0 No. of rows 2 Pins per row 7
Product size (height)(mm) 9 Product size (width)(mm) 9.1 Product size (length)(mm) 25.38
Product type Pin connector RoHS-compliant Yes Total number of pins 14
Type (manufacturer type) DS1013-14RSIB-B-0

This page is HEADER 14P R/A DS1013-14RSIB-B-0, part number DS1013-14RSIB-B-0.
You can find the detail information about specifications and dimensions on part number DS1013-14RSIB-B-0.

Additional Products in this Category

Tech Support