Mounting Plate For TEMPO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5518022
5518023
5518024
5518025
5518026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Product size (width)
(mm)
Product size (length)
(mm)
Type Type (manufacturer type)

5.63 €

1 Available 3 Days TA(M)191209(T)100140MP 1912TEMPO MP 1912

6.35 €

1 Available 3 Days TA(M)201610(T)140155MP 2016TEMPO MP 2016

9.45 €

1 Available 3 Days TA241911(T)160210MP 2419TEMPO MP 2419

18.19 €

1 Available 3 Days TA292411(T)215265MP 2924TEMPO MP 2924

23.72 €

1 Available 12 Days TA342912(T)265315MP 3429TEMPO MP 3429

Loading...

  1. 1

Basic information

Colour Galvanized Material (details) Galvanised steel (1.5 mm) Material Steel plate
Product type Mounting plate RoHS-compliant Yes

Tech Support