PLC Feed-in Filter (750-624)

PLC Feed-in Filter 750-624
  • Volume Discount

Product Details:

Manufacturer part number: 750-624

Brand: WAGO

Price: 98.04

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): 55 °C

Colour: Light grey

Manufacturer part #: 750-624

Min. ambient temperature: 0 °C

Operating voltage: 24 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-624

Part Number
750-624
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Manufacturer part # Min. ambient temperature
(°C)
Operating voltage
(V DC)
Type (manufacturer type)

98.04 €

1 Available 7 Days 55Light grey750-624024750-624

Loading...

  1. 1

Basic information

IP rating IP20 Mounting type DIN 35 rail Product size (height)(mm) 69.8
Product size (width)(mm) 12 Product size (length)(mm) 100 Product type PLC feed-in filter

This page is PLC Feed-in Filter, part number 750-624.
You can find the detail information about specifications and dimensions on part number 750-624.

Variation of this product

Part Number
750-624/040-000
750-624/040-001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Manufacturer part # Min. ambient temperature
(°C)
Operating voltage
(V DC)
Type (manufacturer type)

207.68 €

1 Available 7 Days 70Dark grey750-624/040-000-40-750-624/040-000

207.68 €

1 Available 8 Days 70Dark grey750-624/040-001-40-750-624/040-001

Tech Support