PLC antenna (758-962)

PLC antenna 758-962
  • Volume Discount

Product Details:

Manufacturer part number: 758-962

Brand: WAGO

Price: 136.17

Delivery time: 4 Days


Technical Data:

Manufacturer part #: 758-962

Type (manufacturer type): 758-962

Weight: 9.999 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

758-962

Part Number
758-962
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Weight
(g)

136.17 €

1 Available 4 Days 758-962758-9629.999

Loading...

  1. 1

Basic information

Product type PLC antenna

This page is PLC antenna, part number 758-962.
You can find the detail information about specifications and dimensions on part number 758-962.

Variation of this product

Part Number
758-963
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Weight
(g)

89.32 €

1 Available 4 Days 758-963758-963278

Tech Support