PLC Encoder Card (750-630/000-002)

PLC Encoder Card 750-630/000-002
  • Volume Discount

Product Details:

Manufacturer part number: 750-630/000-002

Brand: WAGO

Price: 464.59

Delivery time: 36 Days


Technical Data:

Inputs / outputs: -

Interfaces (bus systems): Geber SSI|Terminals

Manufacturer part #: 750-630/000-002

No. of inputs (max.): 2

No. of outputs (max.): 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-630/000-002

Part Number
750-630/000-002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) Manufacturer part # No. of inputs (max.) No. of outputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

464.59 €

1 Available 36 Days -Geber SSI|Terminals750-630/000-002226412750-630/000-00246.5

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Min. ambient temperature(°C) 0 Operating voltage(V DC) 24
Product size (length)(mm) 100 Product type PLC encoder card

This page is PLC Encoder Card, part number 750-630/000-002.
You can find the detail information about specifications and dimensions on part number 750-630/000-002.

Variation of this product

Part Number
750-630
750-630/000-001
750-630/000-004
750-630/000-006
750-630/000-008
750-630/000-009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inputs / outputs Interfaces (bus systems) Manufacturer part # No. of inputs (max.) No. of outputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

453.65 €

1 Available 7 Days 1 x 32 bit 1 x 8 bit control/status (optional) (24-bit data. 8 bit reserved)Geber SSI|Terminals750-630226412750-63046.5

468.95 €

1 Available 8 Days -Geber SSI|Terminals750-630/000-001226412750-630/000-00146.5

464.59 €

1 Available 8 Days -Geber SSI|Terminals750-630/000-004226412750-630/000-00446.5

464.59 €

1 Available 7 Days -Geber SSI|Terminals750-630/000-006226412750-630/000-00646.5

420.87 €

1 Available 7 Days -Geber SSI|Terminals750-630/000-008226412750-630/000-00846.5

464.59 €

1 Available 7 Days -Geber SSI|Terminals750-630/000-009226412750-630/000-00946.5

Tech Support