PLC Analogue Output Module (750-586)

PLC Analogue Output Module 750-586
  • Volume Discount

Product Details:

Manufacturer part number: 750-586

Brand: WAGO

Price: 781.59

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): - °C

IP rating: -

Manufacturer part #: 750-586

Min. ambient temperature: - °C

Mounting type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-586

Part Number
750-586
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of outputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

781.59 €

1 Available 7 Days --750-586------750-586

Loading...

  1. 1

Basic information

Product type PLC analogue output module

This page is PLC Analogue Output Module, part number 750-586.
You can find the detail information about specifications and dimensions on part number 750-586.

Variation of this product

Part Number
750-552/000-200
750-554
750-554/000-200
750-597
753-553
753-555
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of outputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

337.79 €

1 Available 7 Days +55IP20750-552/000-2000DIN 35 rail26412100750-552/000-200

333.41 €

1 7 Days +55IP20750-5540DIN 35 rail26412100750-554

366.21 €

1 Available 7 Days +55IP20750-554/000-2000DIN 35 rail26412100750-554/000-200

409.93 €

1 Available 8 Days +55IP20750-5970DIN 35 rail86412100750-597

359.64 €

1 Available 7 Days --753-553------753-553

344.33 €

1 Available 8 Days --753-555------753-555

Tech Support