PLC Stepper Motor Controller (750-673)

PLC Stepper Motor Controller 750-673
  • Volume Discount

Product Details:

Manufacturer part number: 750-673

Brand: WAGO

Price: 971.80

Delivery time: 35 Days


Technical Data:

Interfaces (bus systems): RS 422|RS 485|Terminals

Manufacturer part #: 750-673

No. of inputs (max.): 6

Product size (height): 64 mm

Product size (width): 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-673

Part Number
750-673
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Interfaces (bus systems) Manufacturer part # No. of inputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

971.80 €

1 Available 35 Days RS 422|RS 485|Terminals750-67366424750-67356

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Min. ambient temperature(°C) 0 No. of outputs (max.) 2
Operating voltage(V DC) 24 Product size (length)(mm) 100 Product type PLC stepper motor controller

This page is PLC Stepper Motor Controller, part number 750-673.
You can find the detail information about specifications and dimensions on part number 750-673.

Variation of this product

Part Number
750-670
750-671
750-672
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Interfaces (bus systems) Manufacturer part # No. of inputs (max.) Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type) Weight
(g)

355.27 €

1 Available 35 Days RS 422|Terminals750-67026551750-67049.646

359.64 €

1 Available 7 Days Terminals750-67126551750-67156

689.08 €

1 7 Days Terminals750-67266551750-67256

Tech Support