PLC controller (750-838)

PLC controller 750-838
  • Volume Discount

Product Details:

Manufacturer part number: 750-838

Brand: WAGO

Price: 661.36

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): +55 °C

Colour: Light grey

Display: No

Interfaces (bus systems): CANopen

IP rating: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-838

Part Number
750-838
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Display Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of analogue inputs No. of inputs (max.) No. of outputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

661.36 €

1 Available 7 Days +55Light greyNoCANopen-750-8380DIN 35 rail-6464246551100ETHERNET-CANopen M1 DSub200

Loading...

  1. 1

Basic information

Product type PLC controller

This page is PLC controller, part number 750-838.
You can find the detail information about specifications and dimensions on part number 750-838.

Variation of this product

Part Number
750-8100
750-8101
750-8101/025-000
750-838/021-000
750-838/040-000
750-842
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Display Interfaces (bus systems) IP rating Manufacturer part # Min. ambient temperature
(°C)
Mounting type No. of analogue inputs No. of inputs (max.) No. of outputs (max.) Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PLC) Transfer rate
(Mbps)
Type (manufacturer type) Weight
(g)

704.76 €

1 7 Days +55Light greyNoModbus TCP/UDP|Ethernet|Ethernet/IP adapter (slave). e!RUNTIME library|MQTT-750-81000DIN 35 rail--642471.949.596.82ETH ECO10 / 100PFC100 2ETH ECO112

917.15 €

1 Available 7 Days +55Light greyNoModbus TCP/UDP|Ethernet|Ethernet/IP adapter (slave). e!RUNTIME library|MQTT-750-81010DIN 35 rail--642471.961.51002ETH10 / 100PFC100 2ETH186.5

1,048.32 €

1 Available 7 Days +55Light greyNoModbus TCP/UDP|Ethernet|Ethernet/IP adapter (slave). e!RUNTIME library|MQTT-750-8101/025-0000DIN 35 rail--642471.961.51002ETH T10 / 100PFC100 2ETH159

716.01 €

1 Available 7 Days +55Light greyNoCANopen-750-838/021-0000DIN 35 rail-6464246551100--CANopen M3 DSub200

906.21 €

1 Available 8 Days +70Dark greyNoCANopenIP20750-838/040-000-40DIN 35 rail64--2471.150.5100ETHERNET10 / 100CANopen M3 Dsub XTR182

639.48 €

1 Available 20 Days +55Light greyNoEthernet|Modbus TCP/UDP-750-8420DIN 35 rail-64642471.150.5100ETHERNET10ETHERNET G1179

Tech Support