PLC Incremental Encoder (750-637/000-001)

PLC Incremental Encoder 750-637/000-001
  • Volume Discount

Product Details:

Manufacturer part number: 750-637/000-001

Brand: WAGO

Price: 453.65

Delivery time: 7 Days


Technical Data:

Ambient temperature (max.): +55 °C

Colour: -

Inputs / outputs: -

Interfaces (bus systems): RS 422|Terminals

IP rating: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-637/000-001

Part Number
750-637/000-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # Mounting type Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product type Type (manufacturer type) Weight
(g)

453.65 €

1 Available 7 Days +55--RS 422|Terminals-750-637/000-001-246412PLC incremental encoder750-637/000-00150

Loading...

  1. 1

Basic information

Min. ambient temperature(°C) 0 Product size (length)(mm) 100

This page is PLC Incremental Encoder, part number 750-637/000-001.
You can find the detail information about specifications and dimensions on part number 750-637/000-001.

Variation of this product

Part Number
750-637
750-637/000-003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ambient temperature (max.)
(°C)
Colour Inputs / outputs Interfaces (bus systems) IP rating Manufacturer part # Mounting type Operating voltage
(V DC)
Product size (height)
(mm)
Product size (width)
(mm)
Product type Type (manufacturer type) Weight
(g)

458.03 €

1 Available 7 Days +55-1 x 32 bit data 2 x 8-bit control/statusRS 422|Terminals-750-637-246424PLC incremental encoder750-637100

486.44 €

1 Available 8 Days 55Light grey--IP20750-637/000-003DIN 35 rail567.824PLC incremental encoder interface750-637/000-003-

Tech Support