Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6GK55520AA002AR2 |
6GK55520AA002HR2 |
6GK55520AR002AR2 |
6GK55520AR002HR2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
13,294.12 € | 1 | 67 Days | ||
13,294.12 € | 1 | 27 Days | ||
15,176.47 € | 1 | 11 Days | ||
15,176.47 € | 1 | 6 Days |
Loading...
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 12.5 | IP rating | IP20 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | 0 | No. of 10/100/1000 Mbps ports(x) | 48 | Operating voltage(V) | 28.8 |
Product size (height)(mm) | 130.8 | Product size (depth)(mm) | 305 | Product size (width)(mm) | 449 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 / 1000 | Type (manufacturer type) | SCALANCE XR 552-12 M |
Weight(g) | 10000.0 | Working principle | Managed switch |