Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK51240BA003AR3
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.075 | IP rating | IP30 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | 0 | No. of 10/100 Mbps ports(x) | 24 | Operating voltage(V) | 264 |
Product size (height)(mm) | 43.6 | Product size (depth)(mm) | 177 | Product size (width)(mm) | 482.6 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE XR 124 |
Weight(g) | 3300.0 | Working principle | Unmanaged switch |
This page is SCALANCE XR124 Industrial Ethernet switch, part number 6GK51240BA003AR3.
You can find the detail information about specifications and dimensions on part number 6GK51240BA003AR3.