Safety Cable Stripper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

120006

Part Number
120006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.37 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Operating range Ø 4 -28 mm Operating range (diameter) 4 up to 28 mm Operating range (diameter) (max.)(mm) 28
Product type Cable stripper Suitable for Round cable Working area diameter (min.)(mm) 4

This page is Safety Cable Stripper, part number 120006.
You can find the detail information about specifications and dimensions on part number 120006.

Tech Support